P-Channel PowerTrench® MOSFET and Integrated Schottky Diode 20V -2.2A, 150mΩ

Obsolete

Overview

The FDC6392S combines the exceptional performance of PowerTrench MOSFET technology with very low forward voltage drop Schottky barrier rectifier in an SSOT-6 package.This device is designed specifically as a single package solution for DC to DC converters. It features a fast switching, low gate charge MOSFET with very low onstate resistance. The independently connected Schottky diode allows its use in a variety of DC/DC converter topologies.

  • This product is general usage and suitable for many different applications.
  • -2.2A, -20V
  • RDS(ON) = 150 mΩ @ VGS = -4.5V
  • RDS(ON) = 200 mΩ @ VGS = -2.5V
  • Low Gate Charge (3.7nC typ)
  • Compact industry standard SuperSOT™-6 package
  • Schottky:
     VF < 0.45 V @ 1 A

Tools and Resources

Product services, tools and other useful resources related to FDC6392S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC6392S

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-20

-

12

-1.5

-2.2

0.96

NA

200

-

3.7

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.