P-Channel PowerTrench® MOSFET, 2.5V Specified, -20V, -5.5A, 35mΩ

Active

Overview

This P-Channel 2.5V specified MOSFET uses a rugged gate version of an advanced PowerTrench® process. It has been optimized for power management applications with a wide range of gate drive voltage (2.5V – 12V).

  • This product is general usage and suitable for many different applications.
  • -5.5 A, -20 V
  • RDS(on) = 35 mΩ @ VGS = - 4.5V
  • RDS(on) = 50 mΩ @ VGS = - 2.5V
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)

Tools and Resources

Product services, tools and other useful resources related to FDC602P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC602P

Loading...

Active

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-20

-

12

-1.5

-5.5

1.6

50

35

18

14

1456

-

-

-

-

$0.2133

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.