Dual N-Channel Power MOSFET, 24V, 9A, 15mΩ

Obsolete

Overview

EMH2418R is N-Channel Power MOSFET, 24V, 9A, 15mΩ, Dual EMH8.

  • Lithium-ion battery charging and discharging switch
  • lithium ion battery - Smart Phone,Cell Phone,Tablet PC,Digital still camera, etc.
  • 2.5V drive
  • Common-Drain Type
  • Protection diode in

Tools and Resources

Product services, tools and other useful resources related to EMH2418R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EMH2418R-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-383FL / EMH-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-383FL-8

Small Signal

Logic

0

Dual Common Drain

0

24

-

12

1.3

9

1.3

Q1=Q2=23.1

Q1=Q2=15

-

4.4

NA

0.7

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.