Power MOSFET for 1-Cell Lithium-ion Battery Protection, 12V, 3.2mΩ, 27A, Dual N-Channel

Consult Sales Office

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-cell lithium-ion battery applications.

  • 1-Cell Lithium-ion Battery Charging and Discharging Switch
  • Smart Phone
  • Cell Phone
  • Tablet PC
  • Digital Still Camera
  • 2.5V drive
  • Common-drain type
  • ESD Diode-Protected Gate
  • Pb-Free, Halogen Free and RoHS compliance
  • 2kV ESD HBM

Tools and Resources

Product services, tools and other useful resources related to EFC6611R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC6611R-TF

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

CSP-6

NA

0

REEL

5000

No

N-Channel

PowerTrench® T1

WLCSP

Small Signal

Logic

0

Dual Common Drain

0

12

-

±8

1.3

27

2.5

Q1=Q2=6.3

Q1=Q2=3.2

4

100

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.