Small Signal MOSFET 200V 250mA 10 Ohm Single N-Channel TO-92 Logic Level

Obsolete

Overview

This MOSFET is designed for high voltage, high speed switching applications such as line drivers, relay drivers, CMOS logic, microprocessor or TTL to high voltage interface and high voltage display drivers.

  • Low Drive Requirement, VGS = 3.0 V max
  • Inherent Current Sharing Capability Permits Easy Paralleling of many Devices
  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BS108

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BS108G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

200

-

20

1.5

0.25

0.35

8000

8000

-

-

150

-

-

30

10

Price N/A

More Details

BS108ZL1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

200

-

20

1.5

0.25

0.35

8000

8000

-

-

150

-

-

30

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.