Small Signal MOSFET 200V 250mA 6 Ohm Single N-Channel TO-92

Obsolete

Overview

Small Signal MOSFET 250 mA, 200 V, N-Channel

  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BS107A

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BS107A

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

200

6000

20

3

0.25

0.35

NA

-

-

-

60

-

-

6

30

Price N/A

More Details

BS107AG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

200

6000

20

3

0.25

0.35

NA

-

-

-

60

-

-

6

30

Price N/A

More Details

BS107ARL1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

200

6000

20

3

0.25

0.35

NA

-

-

-

60

-

-

6

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.