N-Channel Power MOSFET 60V, 74A, 6.1mΩ

Last Shipments

Overview

BBL4001 is an N-Channel Power MOSFET, 60V, 74A, 6.1mΩ, TO-220F-3SG.

  • This product is general usage and suitable for many different applications

  • ON-resistance RDS(on)1 = 4.7mΩ (typ)
  • Input capacitance Ciss = 6,900pF (typ)
  • 4V drive

Tools and Resources

Product services, tools and other useful resources related to BBL4001

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BBL4001-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

N-Channel

PowerTrench® T1

TO-220FP

Small Signal

Standard

0

Single

0

60

6.1

20

2.6

74

35

-

-

-

18

6900

-

-

740

540

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.