MOSFET, N-Channel FET, 20V, 1.5 Ω, XDFN3

Last Shipments

Overview

N-Channel MOSFET, 20V, 1.5 Ω, XDFN3 0.42x0.62x0.4mm

  • Small Signal Load Switch High Speed Interface Level Shift

  • Smart Phones, Tablets, and other wireless and portable end products

  • Low Profile Ultra Small Package, XDFN 0.42x0.62x0.4mm
  • Pb-Free, Halogen Free, and BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTNS0K8N021Z

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS0K8N021ZTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XDFN-3

1

260

REEL

8000

N

N-Channel

PowerTrench® T1

XDFN-3

Small Signal

Logic

0

NA

0

20

~NA~

±8

1

0.22

0.125

2000

1500

~NA~

~NA~

20.3

~NA~

~NA~

3.4

2.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.