Single N-Channel ChipFET™ Power MOSFET 30V 8.2A 24mΩ

Obsolete

Overview

Power MOSFET 30V, 8.2A, Single N-Channel ChipFET™ Package

  • DC-DC Conversion
  • Load/Power Switch
  • Low Side Switching

  • Notebook PC, Printer, Cell Phone, PMP, DSC, GPS, Portable Games

  • Trench Technology
  • Low RDS(on) to Minimize Conduction Losses
  • Leadless ChipFET™ Package has 40% Smaller Footprint than TSOP-6
  • Excellent Thermal Capabilities

Tools and Resources

Product services, tools and other useful resources related to NTHS4166N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHS4166NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

30

22

20

2.3

6.6

1.5

-

27

-

9.2

900

3.84

6

210

140

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.