Single N-Channel Small Signal Logic Level Power MOSFET 20V, 300mA, 1Ω

Active

Overview

These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in small power management circuitry. Typical applications are dc−dc converters, power management in portable and battery−powered products such as computers, printers, PCMCIA cards, cellular and cordless telephones.

  • DC−DC Converters
  • Power Management

  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMBF0201NL

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MMBF0201NLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

20

1000

20

2.4

0.3

0.225

-

1400

-

1

45

-

-

25

5

Price N/A

More Details

MMBF0201NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

20

1000

20

2.4

0.3

0.225

-

1400

-

1

45

-

-

25

5

$0.0436

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.