Dual P-Channel (-1.5 V) Specified PowerTrench® MOSFET -20V, -0.83A, 0.5Ω

Lifetime

Overview

This Dual P-Channel MOSFET has been designed using an advanced Power Trench process to optimize the rDS(on)@VGS = –1.5 V.

  • This product is general usage and suitable for many different applications.
  • Li-Ion Battery Pack

  • Max rDS(on) = 0.5 Ω at VGS = –4.5 V, ID = –0.83 A
  • Max rDS(on) = 0.7 Ω at VGS = –2.5 V, ID = –0.70 A
  • Max rDS(on) = 1.2 Ω at VGS = –1.8 V, ID = –0.43 A
  • Max rDS(on) = 1.8 Ω at VGS = –1.5 V, ID = –0.36 A
  • HBM ESD protection level = 1400 V (Note 3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDY1002PZ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDY1002PZ

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Dual

0

-20

-

8

-1

-0.83

0.625

700

500

0.8

2.2

100

-

-

-

-

$0.1631

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.