P-Channel POWERTRENCH® MOSFET, -40 V, -50 A, 13.5 mΩ

Obsolete

Overview

P-Channel POWERTRENCH® MOSFET, -40 V, -50 A, 13.5 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Distributed Power Architectures and VRM
  • Primary Switch for 12 V Systems
  • Electrical Power Steering
  • Integrated Starter/Alternator

  • Electrical Power Steering
  • Integrated Starter/Alternator

  • Typical RDS(on) = 11 mΩ at VGS = -10V, ID = -50 A
  • Typical Qg(tot) = 28 nC at VGS = -10V, ID = -50 A
  • UIS Capability
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD9510L-F085

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD9510L-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

TO-252-3

Small Signal

Logic

0

Single

0

-40

13.5

±16

-3

-50

75

~NA~

22

13

28

2020

4

31

785

36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.