N-Channel Logic Level Power MOSFET 100V, 12A, 200mΩ

Overview

These are N-Channel enhancement mode silicon gate power field effect transistors specifically designed for use with logic level (5V) driving sources in applications such as programmable controllers, automotive switching and solenoid drivers. This performance is accomplished through a special gate oxide design which provides full rated conduction at gate biases in the 3V to 5V range, thereby facilitating true on-off power control directly from logic circuit supply voltages. Formerly developmental type TA09526.

  • Other Industrial
  • 12A, 100V
  • rDS(ON)= 0.200Ω
  • Design Optimized for 5V Gate Drive
  • Can be Driven Directly from CMOS, NMOS, TTL Circuits
  • Compatible with Automotive Drive Requirements
  • SOA is Power Dissipation Limited
  • Nanosecond Switching Speeds
  • Linear Transfer Characteristics
  • High Input Impedance
  • Majority Carrier Device
  • Related Literature
     - TB334 “Guidelines for Soldering Surface Mount Components to PC Boards”

Tools and Resources

Product services, tools and other useful resources related to RFP12N10L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

RFP12N10L

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Yes

N-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Standard

0

Single

0

100

200

±10

2

12

60

-

-

-

-

900

-

-

325

170

$0.4808

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.