N-Channel Logic Level Power MOSFET 60V, 11A, 107mΩ

Favorite

Overview

These N-Channel enhancement-mode power MOSFETs are manufactured using the latest manufacturing process technology. This process, which uses feature sizes approaching those of LSI circuits, gives optimum utilization of silicon, resulting in outstanding performance. They were designed for use in applications such as switching regulators, switching converters, motor drivers and relay drivers. These transistors can be operated directly from integrated circuits.
Formerly developmental type TA49158.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • 11A, 60V
  • rDS(ON)= 0.107Ω
  • Temperature Compensating PSPICE® Model
  • Peak Current vs Pulse Width Curve
  • UIS Rating Curve
  • Related Literature
     - TB334 “Guidelines for Soldering Surface Mount Components to PC Boards”

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

RFD3055LE

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

1800

N

60

-

N-Channel

Single

±16

3

11

38

-

107

-

5.2

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :