Single N-Channel Power MOSFET 30V, 46A, 4.7mΩ

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive Reverse Battery Protection
  • Automotive Low and High Side Switches
  • Automotive Body Control
  • Automotive Lighting
  • Small Footprint (3.3 x 3.3 mm) for Compact Design
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • NVTFS4824NWF − Wettable Flanks Product
  • AEC-Q101 Qualified and PPAP capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS4824NTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

30

4.7

N-Channel

Single

20

2.5

46

21

-

7.5

3.5

29

1740

Price N/A

More Details

NVTFS4824NTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

30

4.7

N-Channel

Single

20

2.5

46

21

-

7.5

3.5

29

1740

Price N/A

More Details

NVTFS4824NWFTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

30

4.7

N-Channel

Single

20

2.5

46

21

-

7.5

3.5

29

1740

Price N/A

More Details

NVTFS4824NWFTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

30

4.7

N-Channel

Single

20

2.5

46

21

-

7.5

3.5

29

1740

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :