Single N-Channel Small Signal MOSFET with ESD Protection 30V, 154mA, 7Ω

Overview

Automotive Power MOSFET ideal for low power applications. 30V, 154mA, 7 Ohm, Single N-Channel, SC-75 with ESD Protection, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Management Load Switch
  • Level Shift
  • Portable Applications
  • Cell Phones, Media Players, Digital Cameras, PDA’s, Video Games, Hand−Held Computers, etc.
  • Low Gate Charge for Fast Switching
  • Small 1.6 x 1.6 mm Footprint
  • ESD Protected Gate
  • AEC-Q101 Qualified and PPAP capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVTA7002N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTA7002NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

30

-

10

1.5

0.154

0.3

7500

7000

11.6

-

11.5

-

-

10

3.5

$0.0645

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.