Single N-Channel Logic Level Power MOSFET 60 V, 5.11 A, 51 mΩ, Small Signal

Favorite

Overview

Automotive Power MOSFET. 60 V, 5.11 A, 51 mOhm, Single N-Channel Logic Level, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Li Ion Cell Balancing
  • Load Switch
  • Hybrid Electric Vehicles/ Electric Vehicles
  • Automotive Infotainment
  • Low RDS(ON)
  • Small Footprint Industry Standard Surface Mount SOT−23 Package
  • AECQ101 Qualified and PPAP Capable
  • Trench Technology
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVRGS055N06CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

F

N-Channel

PowerTrench® T6

SOT-23

Small Signal

Logic

0

NA

0

60

51

20

2.2

5.11

2.42

~NA~

70

~NA~

6.1

344

0.7

~NA~

173

5

$0.1537

More Details

Show More

1-25 of 25

Products per page

Jump to :