Power MOSFET 60 V, 14.5mΩ, 42 A, Single N-Channel

Favorite

Overview

Automotive Power MOSFET in a 5x6mm LFPAK package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications requiring enhanced board level reliability.

  • Reverser battery protection
  • Switching Power Supplies
  • Power Switches - High Side Driver, Low Side Driver, H-Bridges
  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats
  • Load Switch - ECU, Chassis, Body
  • Small Footprint (5x6 mm)
  • Low RDS (ON)
  • Low QG and Capacitance
  • LFPAK4 Package, Industry Standard
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMYS014N06CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

Y

60

15

N-Channel

Single

±20

2

36

37

~NA~

21.5

4.5

9.7

620

$0.311

More Details

Show More

1-25 of 25

Products per page

Jump to :