MOSFET – Power, Single N-Channel 100 V, 12.2 mΩ, 52 A

Overview

MOSFET – Power, Single N-Channel 100 V, 12.2 mΩ, 52 A

  • OBD/DC-DC conversion
  • Motor control
  • MHEV / HEV/EV
  • Small foot print - 5mm x 6mm
  • Low Rdson
  • Low Qg
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to NVMYS012N10MCL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMYS012N10MCLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 56 LFPAK

Low-Medium Voltage

Logic

0

Single

0

100

12.2

20

3

52

72

~NA~

18.3

9

19

1338

3

22

521

9

$0.5883

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.