MOSFET – Power, Single N-Channel 100 V, 7 mΩ, 83 A

Favorite

Overview

MOSFET – Power, Single
N-Channel
100 V, 7 mΩ, 83 A

  • OBD/DC-DC conversion
  • Motor control
  • MHEV / HEV/EV
  • small foot print - 5mm x 6mm
  • Low Rdson
  • Low Qg
  • AEC-Q101 Qualified

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMYS007N10MCLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

N

N-Channel

PowerTrench® T8

Power 56 LFPAK

Low-Medium Voltage

Logic

0

Single

0

100

7

20

3

83

107

~NA~

10

17

37

2700

4

37

950

14

$0.8869

More Details

Show More

1-25 of 25

Products per page

Jump to :