MOSFET – Power, Single N-Channel 100 V, 5.1 mΩ, 108 A

Active, Not Rec

Overview

MOSFET – Power, Single
N-Channel
100 V, 5.1 mΩ, 108 A

  • OBD/DC-DC conversion
  • Motor control
  • MHEV / HEV/EV
  • small foot print - 5mm x 6mm
  • Low Rdson
  • Low Qg
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to NVMYS005N10MCL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMYS005N10MCLTWG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 56 LFPAK

Low-Medium Voltage

Logic

0

Single

0

100

5.1

20

3

108

131

~NA~

7.1

26

55

4100

5

54

1350

22

$1.1029

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.