Single N-Channel Power MOSFET 40V, 268A, 1.2 mΩ on Top Cool Package

Favorite

Overview

Automotive Power MOSFET in a TCPAK5x7 package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications requiring enhanced board level reliability.

  • Reverse battery protection
  • Switching power supplies
  • Power switches – High Side Driver, Low Side Driver, H-Bridges
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats
  • Load Switch – ECU, Chassis, Body
  • Top Side Cooling
  • Small Footprint (5x7 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • Gull-wings leads for an improved BLR performance
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMJST1D2N04CTXG

Loading...

Active

CAD Model

Pb

A

H

P

TCPAK10 5.1x7.5, 1.0P

1

260

REEL

3000

F

N-Channel

PowerTrench® T6

Power 56 TCPAK

Low-Medium Voltage

Standard

0

Single

0

40

1.2

20

4

268

150

~NA~

~NA~

~NA~

82

5340

~NA~

236

3500

140

$1.7786

More Details

Show More

1-25 of 25

Products per page

Jump to :