Power MOSFET, DUAL COOL® N-Channel 60 V, 1.5 mΩ, 224 A

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead, dual cool package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Reverse Battery protection
  • Switching power supplies
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Ultra Low RDS(on)
  • MSL1 Robust Packaging Design
  • Advanced Dual−sided Cooled Packaging

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFSC1D6N06CL

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

60

1.5

N-Channel

Single

±20

2

224

166

N/A

2.3

41

91

6660

$3.0247

More Details

Show More

1-25 of 25

Products per page

Jump to :