Power MOSFET 40V, 75A, 9.3 mOhm, Single N-Channel, SO8-FL, Logic Level.

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converter
  • Secondary Side Synchronous Rectification
  • Motor Driver
  • DC-DC Converter
  • Power Supply
  • Motor Control
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • These Devices are PbFree, Halogen Free/BFR Free
  • AEC-Q101 qualified (NV prefix orderable PN)

Tools and Resources

Product services, tools and other useful resources related to NVMFS5834NL

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5834NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

9.3

20

3

75

107

-

13.6

12

24

1231

6.3

108

198

141

Price N/A

More Details

NVMFS5834NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

9.3

20

3

75

107

-

13.6

12

24

1231

6.3

108

198

141

Price N/A

More Details

NVMFS5834NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

9.3

20

3

75

107

-

13.6

12

24

1231

6.3

108

198

141

Price N/A

More Details

NVMFS5834NLWFT1G-UM

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

9.3

20

3

75

107

-

13.6

12

24

1231

6.3

108

198

141

$0.3756

More Details

NVMFS5834NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

40

9.3

20

3

75

107

-

13.6

12

24

1231

6.3

108

198

141

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.