Power MOSFET 40V, 185A, 2.3 mOhm, Single N-Channel, SO8-FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor control
  • HS / LS load switch
  • Engine Control Module
  • Chassis Control module
  • Body Control Module
  • Low RDS(on)
  • AEC-Q101 Qualified
  • 5 x 6 x 1 mm SO-8FL package
  • Devices are Pb free, halogen free, and BFR free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS5830NLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

2.3

20

2.4

185

158

-

3.6

58

113

5880

32

33

750

500

Price N/A

More Details

NVMFS5830NLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

40

2.3

20

2.4

185

158

-

3.6

58

113

5880

32

33

750

500

Price N/A

More Details

NVMFS5830NLWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

2.3

20

2.4

185

158

-

3.6

58

113

5880

32

33

750

500

Price N/A

More Details

NVMFS5830NLWFT1G-UM

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

F

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NVMFS5830NLWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

40

2.3

20

2.4

185

158

-

3.6

58

113

5880

32

33

750

500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :