Power MOSFET30 V, 51 A, Single N−Channel, SO−8 FL

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output drivers
  • HID and LED lighting systems
  • Body Control Modules
  • Engine Control Modules
  • Low RDS (ON)
  • Low Capacitance
  • Wettable Flanks Product - NVMFS4C310WF
  • AEC-Q101 Qualified and PPAP Capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS4C310NT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

6

N-Channel

Single

±20

2.2

51

3.5

~NA~

9

9.7

18.6

1000

$0.4471

More Details

NVMFS4C310NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

6

N-Channel

Single

±20

2.2

51

3.5

~NA~

9

9.7

18.6

1000

Price N/A

More Details

NVMFS4C310NWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

1500

Y

30

6

N-Channel

Single

±20

2.2

51

3.5

~NA~

9

9.7

18.6

1000

$0.5173

More Details

NVMFS4C310NWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

6

N-Channel

Single

±20

2.2

51

3.5

~NA~

9

9.7

18.6

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :