Power MOSFET 30V, 116A, 3.4 mΩ, Single N-Channel, SO8-FL, Logic Level.

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse battery protection
  • DC-DC converter output driver
  • HID and LED lighting
  • Infotainment Power Supplies
  • Low RDS (on) Resistance
  • Low Capacitance
  • AEC-Q101 qualified
  • Wettable flank (WF) option - NVMFS4C306NWF
  • Low gate charge

Tools and Resources

Product services, tools and other useful resources related to NVMFS4C306N

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMFS4C306NET1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

3.4

20

2.1

71

3

~NA~

4.8

11.6

26

1683

4

22

841

40

$0.304

More Details

NVMFS4C306NT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

3.4

±20

2.1

71

3

~NA~

4.8

11.6

26

1683

4

22

841

40

$0.9521

More Details

NVMFS4C306NWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

No

N-Channel

PowerTrench® T6

DFNW-5

Low-Medium Voltage

Logic

0

Single

0

30

3.4

±20

2.1

71

3

~NA~

4.8

11.6

26

1683

4

22

841

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.