Single N−Channel µCool™ Power MOSFET 60 V, 25 A, 21 mΩ

Favorite

Overview

Power MOSFET
60 V, 25 A, 21 mΩ Single N−Channel,
2.0x2.0x0.55 mm µCool™ UDFN6 Package

  • Power Load Switch
  • Synch DC−DC Converters
  • Wireless Charging Circuit
  • Automotive Infotainment modules
  • Solenoid Driver - ABS, Fuel injection
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 2.0x2.0x0.55 mm
  • Ultra Low RDS(on)
  • Optimized Gate Charge
  • Low Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVLJWS022N06CLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW6 2.05x2.05, 0.65P

1

260

REEL

3000

F

60

21

N-Channel

Single

20

2

25

28

~NA~

29

3.6

7.6

440

$0.2671

More Details

Show More

1-25 of 25

Products per page

Jump to :