MOSFET – Power, Dual N-Channel 60 V, 38 mΩ, 18 A

Favorite

Overview

Power MOSFET
Dual N-Channel
60 V, 38 mΩ, 18 A

  • Power Load Switch
  • Synch DC−DC Converters
  • Wireless Charging Circuit
  • Automotive Infotainment modules
  • Solenoid Driver - ABS, Fuel injection
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 2.0x2.0x0.55 mm
  • Ultra Low RDS(on)
  • Optimized Gate Charge
  • Low Capacitance
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVLJWD040N06CLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW6 2.2x2.3, 0.8P

1

260

REEL

3000

F

N-Channel

PowerTrench® T6

Power 22

Low-Medium Voltage

Logic

0

Dual

0

60

38

20

2

18

24

~NA~

50

3

6

340

0.6

10

145

3

$0.3264

More Details

Show More

1-25 of 25

Products per page

Jump to :