Dual P−Channel Trench Small Signal ESD Protected MOSFET 20V, 0.88A, 260mΩ

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 20V, 260 mΩ, Dual P-channel MOSFET with ESD protection in SC-88 package. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load/Power Management
  • Charging Circuits
  • Load Switching
  • Automotive Infotainment Modules
  • Cell Phones
  • Computing
  • Digital Cameras
  • MP3s and PDAs
  • Leading Trench Technology for Low RDS(ON) Performance
  • Small Footprint Package (SC70−6 Equivalent)
  • ESD Protected Gate
  • AEC−Q101 Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVJD4152PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

-20

215

P-Channel

Dual

12

-1.2

0.88

0.272

-

345

1.3

2.2

155

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :