Single N−Channel Small Signal MOSFET with ESD Protection 20V, 915mA, 230mΩ

Overview

Automotive Power MOSFET ideal for low power applications. 20V 915mA 230mΩ Single N-Channel SC-89 with ESD Protection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Portable Devices
  • Cell Phones
  • PDAs
  • Digital Cameras
  • Pagers
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage, 1.5V Rated
  • ESD Protected Gate
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVE4153N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVE4153NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

20

-

6

1.1

0.915

0.3

170

127

-

1.82

110

0.42

-

16

12

$0.1963

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.