Single P-Channel Power MOSFET -60V, -61A, 16mΩ

Active, Not Rec

Overview

Automotive Power MOSFET. -60V, -61A, 16 mΩ, Single P-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive High Side Drive
  • Automotive Engine Control
  • Automotive Body Control
  • Automotive Infotainment
  • Low RDS(on)
  • High Current Capability
  • Avalanche Energy Specified
  • AEC-Q101 Qualified
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVD5117PL

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVD5117PLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

-60

16

20

-2.5

-61

118

-

22

7.8

85

4800

28

44

480

320

Price N/A

More Details

NVD5117PLT4G-VF01

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Yes

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

-60

16

20

-2.5

-61

118

-

22

7.8

85

4800

28

44

480

320

$1.1065

More Details

SVD5117PLT4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-60

16

20

-2.5

-61

118

-

22

7.8

85

4800

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.