N-Channel Power MOSFET 60V, 12A, 94mΩ

Active, Not Rec

Overview

Automotive Power MOSFET designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • Lower RDS(on)
  • Lower VDS(on)
  • Lower and Tighter VSD
  • Lower Diode Reverse Recovery Time
  • Lower Reverse Recovery Stored Charge
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVD3055-094

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVD3055-094T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

NA

NA

Low-Medium Voltage

Standard

0

Single

0

60

94

20

4

12

48

-

-

-

10.9

323

-

47

107

34

Price N/A

More Details

NVD3055-094T4G-VF01

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

60

94

20

4

12

48

-

-

-

10.9

323

-

47

107

34

$0.4437

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.