Power MOSFET, N-Channel, SUPERFET ® III, FRFET®, 650 V , 65 A, 40 mΩ, Bare Die

Active

Overview

SUPERFET III MOSFET is onsemi’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET is very suitable for the various power systems for miniaturization and higher efficiency. SUPERFET III FRFET MOSFET’s optimized reverse recovery performance of body diode can remove additional component and improve system reliability

  • HV DC/DC converter
  • On Board Charger
  • On Board Charger
  • DC/DC Converter
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVCR8LS040N65S3FA

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVCR8LS040N65S3FA

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

N-Channel

PowerTrench® T1

Bare Die

High Voltage

Standard

0

Single

0

650

40

30

5

65

446

~NA~

~NA~

~NA~

153

5875

~NA~

840

140

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.