Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 75 A, 25 mΩ, Bare Die

Active

Overview

SUPERFET III MOSFET is onsemi’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET Easy drive series helps manage EMI issues and allows for easier design implementation.

  • HV DC/DC converter
  • On Board Charger
  • On Board Charger
  • DC/DC Converter
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVCR8LS025N65S3A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVCR8LS025N65S3A

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

N-Channel

PowerTrench® T1

Bare Die

High Voltage

Standard

0

Single

0

650

25

30

4.5

75

595

~NA~

~NA~

~NA~

236

7330

~NA~

26.4

197

33.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.