Power MOSFET, N-Channel, 100 V, 1.6 mΩ, Bare Die

Favorite

Overview

NVCR4LS1D6N10MCA is a 100 V 1.6 mΩ Automotive Power MOSFET Bare die with a die size of 6.800 mm x 4.150 mm. It can be used to build power module with Al wire bonding. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Switching Power Supplies
  • Power switches (High side driver, Low side driver, H-Bridges, etc)
  • Reverse Battery protection
  • Solenoid driver - ABS, Fuel injection
  • Motor Control - WPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, Body
  • Low RDS(on)
  • Low QG and Capacitance
  • AEC−Q101 Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVCR4LS1D6N10MCA

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

F

100

1.6

N-Channel

Single

20

4

265

303

~NA~

~NA~

~NA~

115

9200

$3.3999

More Details

Show More

1-25 of 25

Products per page

Jump to :