Power MOSFET, N-Channel, SUPERFET® V, FAST, 600 V, 45 A, 55 mΩ, D2PAK

Favorite

Overview

The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from ON Semiconductor. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density.

  • Automotive On Board Charger (OBC)
  • Automotive off main battery DC/DC conversion
  • Automotive BEV
  • Ultra Low Gate Charge (Typ. Qg = 108 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 643 pF)
  • Fast switching performance with robust body diode
  • 650 V @ TJ = 150°C
  • Typ. RDS(on) = 32.8 m Ω
  • 100% Avalanche Tested
  • RoHS Compliant
  • Internal Gate Resistance: 0.6 Ω
  • AEC Q101 Qualified

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVB055N60S5F

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

F

600

55

N-Channel

Single

30

4.8

45

275

~NA~

~NA~

~NA~

85.2

4603

$3.8094

More Details

Show More

1-25 of 25

Products per page

Jump to :