Single N-Channel Power MOSFET 40V, 85A, 3.8mΩ

Overview

Power MOSFET
40 V, 3.8 mΩ, 85 A, Single N−Channel

  • High performance DC-DC converters
  • Point of Load Modules
  • AC-DC conversion syn. rectification
  • Motor Control
  • Netcom/Telecom
  • Server
  • AC Adapter
  • Power tools
  • Low RDS(on)
  • Low input capacitance
  • Small Footprint (3.3 x 3.3 mm)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTFS5C454NL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS5C454NLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

40

3.8

±20

2

85

55

-

6

9

18

1600

2.1

200

590

21

$0.1832

More Details

NTTFS5C454NLTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

No

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

40

3.8

±20

2

85

55

-

6

9

18

1600

2.1

200

590

21

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.