MOSFET - Power, Single N-Channel, Power33, 25V, 1.0mW, 180 A

Favorite

Overview

MOSFET - Power, Single N-Channel, Power33, 25V, 1.0mW, 180 A

  • DC-DC Converters
  • Power Load Switch
  • Secondary Rectification
  • PoL
  • Servers
  • High End Notebook
  • Telecom Equipment
  • Small Footprint in Advanced Power 3.3x3.3 Package Technology
  • Low RDs(on)
  • Low Qg and Capacitance
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS1D2N02P1E

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

25

1

N-Channel

Single

16

2

180

52

~NA~

1.2

24

54

4040

$0.8195

More Details

Show More

1-25 of 25

Products per page

Jump to :