Power MOSFET, N Channel, 100V, 50 A, 10.6mΩ

Overview

Power MOSFET 100 V, 50 A, 10.6 mΩ

  • Load Switches
  • DC Motor Control
  • DC−DC Conversion
  • Isolated DC-DC converters
  • Low RDS(on)
  • Fast Switching
  • Industry standard compact 3x3mm package
  • These Devices are Pb−Free and are RoHS Compliant
  • 5V Gate Drive capable

Tools and Resources

Product services, tools and other useful resources related to NTTFS010N10MCL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS010N10MCLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T8

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

100

10.6

20

3

50

2.3

~NA~

15.9

10

22

1530

3

35

625

10

$0.595

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.