Power MOSFET, Single N-Channel, 40 V, 8.5 mOhms, 48 A

Favorite

Overview

Industrial Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • BLDC Switches
  • Synchronous Rectifiers
  • Load Switches
  • AC-DC Power Supplies
  • DC-DC Power Supplies
  • Motor Control
  • Small Footprint (3x3 mm)
  • Low On-Resistance
  • Low Capacitance
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS008N04CTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

40

8.5

N-Channel

Single

20

3.5

48

3.1

-

-

-

10

625

$0.2254

More Details

Show More

1-25 of 25

Products per page

Jump to :