Dual Power MOSFETs, N-Channel, Symmetric, 3x3mm, 30V/4.5mΩ, 54A 

Overview

Latest 30V Technology with lower Figure-of-Merit into lower paraistic inductance, higher power density package. Suitable for compact space required and high switching frequency DC to DC power converter application. 

  • High Switching DC to DC Power Converter
  • System Voltage Rails
  • Computing and Information
  • Latest 30V Technology with Lower Figure-of-Merit
  • Power Clip package Technology
  • Small Footprint

Tools and Resources

Product services, tools and other useful resources related to NTTFD4D1N03P1E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFD4D1N03P1E

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-12

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 33

Low-Medium Voltage

Logic

0

Dual

0

30

4.3

16

2.2

54

20

~NA~

4.5

6.7

15

1103

1.4

9.4

309

19

$0.5599

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.