MOSFET, Power, 80V POWERTRENCH® Power Clip Half Bridge Configuration

Overview

MOSFET, Power, 80V POWERTRENCH® Power Clip Symmetric Dual N-Channel, 21mΩ @ 10V, 24A, WQFN12 3.3x3.3mm

  • DC-DC Converters
  • Single phase Motor Drive
  • DC-DC Modules
  • Motor Drive
  • Advance Package Technology in Small Footprint (3x3mm)
  • Low RDS(on)
  • Low Qg and Capacitance

Tools and Resources

Product services, tools and other useful resources related to NTTFD021N08C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFD021N08C

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-12

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T8

Power 33

Low-Medium Voltage

Standard

0

Dual

0

80

21

20

4

24

1.7

-

-

-

8.4

572

1.8

82.5

227

11

$1.3955

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.