Single N-Channel Small Signal MOSFET with ESD Protection 25V, 750mA, 350mΩ

Overview

Small Signal MOSFET
25 V, 0.75 A, Single, N−Channel,
ESD Protection, SC−70/SOT−323

  • Boost and Buck Converter
  • Load Switch
  • Battery Protection

  • Advance Planar Technology for Fast Switching, Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTS4409N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTS4409NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

25

-

8

1.5

0.75

0.28

400

350

20

1.2

49

0.3

-

22.4

8

$0.0935

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.