Single N−Channel Power MOSFET 30V, 3.1A, 55mΩ

Favorite

Overview

This is a 30 V N-Channel Power MOSFET.

  • Power Converters for Portables
  • Battery Management
  • Load/Power Switch
  • Low rDS(on) to Minimize Conduction Loss
  • Low Gate Charge
  • Low Threshold Levels

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR4170NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

30

55

12

1.4

3.2

1.25

110

70

2.4

4.76

432

1.4

2.9

53.6

37.1

$0.0935

More Details

Show More

1-25 of 25

Products per page

Jump to :