Single P-Channel Power MOSFET -20V, -400mA, 800mΩ

Overview

This is a 20 V P-Channel Power MOSFET.

  • DC-DC Converters
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular and Cordless Telephones
  • Low RDS(on) Provides higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package that Saves Board Space
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR0202PL

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR0202PLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

800

20

-2.3

-0.4

0.225

-

1100

1.15

1

70

0.4

7

74

26

Price N/A

More Details

NTR0202PLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

800

20

-2.3

-0.4

0.225

-

1100

1.15

1

70

0.4

7

74

26

$0.0932

More Details

NTR0202PLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

800

20

-2.3

-0.4

0.225

-

1100

1.15

1

70

0.4

7

74

26

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.