Power MOSFET, N-Channel, SUPERFET® III, FRFET®, 650 V, 20 A, 190 mΩ, TO-220F

Favorite

Overview

SUPERFET III MOSFET is ON Semiconductor’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate.Consequently, SUPERFET III MOSFET is very suitable for thevarious power systems for miniaturization and higher efficiency.SUPERFET III FRFET MOSFET’s optimized reverse recoveryperformance of body diode can remove additional component andimprove system reliability.

  • Computing
  • Consumer
  • Industrial
  • Notebook / Desktop computer / Game console
  • Telecom / Server
  • LED Lighting / Ballast
  • Adapter
  • 700 V @ TJ = 150 °C
  • Ultra Low Gate Charge (Typ. Qg = 35 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 467 pF)
  • Excellent body diode performance (low Qrr, robust body diode)
  • Optimized Capacitance
  • RoHS Compliant
  • 100% Avalanche Tested
  • Typ. RDS(on) = 161 mΩ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTPF190N65S3HF

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

650

190

30

5

20

169

-

-

-

35

-

-

286

-

-

$1.8269

More Details

Show More

1-25 of 25

Products per page

Jump to :