Power MOSFET, N-Channel, SUPERFET® III, FAST, 650 V, 19 A, 165 mΩ, TO-220F

Overview

SUPERFET III MOSFET is onsemi’s brand-new highvoltage super-junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on-resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provides superior switching performance, andwithstand extreme dv/dt rate.Consequently, SUPERFET III FAST MOSFET series helpsminimize various power systems and improve system efficiency.

  • Computing
  • Consumer
  • Industrial
  • Notebook / Desktop computer / Game console
  • Telecom / Server
  • LCD / LED TV
  • LED Lighting / Ballast
  • Adapter
  • 700 V @ TJ = 150°C
  • Ultra Low Gate Charge (Typ. Qg = 35 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 326 pF)
  • Fast switching performance with robust body diode
  • 100% Avalanche Tested
  • RoHS Compliant
  • Typ. RDS(on) = 132 m Ω
  • Internal Gate Resistance: 1.1 Ω

Tools and Resources

Product services, tools and other useful resources related to NTPF165N65S3H

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTPF165N65S3H

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

No

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

650

165

40

4

19

33

~NA~

~NA~

~NA~

35

1808

~NA~

3600

27

2.2

$1.9164

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.