Power MOSFET, N-Channel, SUPERFET® III, FRFET®, 650 V, 24 A, 150 mΩ, TO-220F

Overview

SUPERFET III MOSFET is onsemi’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate.Consequently, SUPERFET III MOSFET is very suitable for thevarious power systems for miniaturization and higher efficiency.SUPERFET III FRFET MOSFET’s optimized reverse recoveryperformance of body diode can remove additional component andimprove system reliability.

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • EV charger
  • Solar / UPS
  • 700 V @ TJ = 150 °C
  • Ultra Low Gate Charge (Typ. Qg = 43 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 400 pF)
  • Excellent body diode performance (low Qrr, robust body diode)
  • Optimized Capacitance
  • RoHS Compliant
  • 100% Avalanche Tested
  • Typ. RDS(on) = 121 mΩ

Tools and Resources

Product services, tools and other useful resources related to NTPF150N65S3HF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTPF150N65S3HF

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Yes

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

650

150

30

5

24

192

-

-

-

43

-

-

-

-

-

$2.0965

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.