NTPF100N60S5H: Power MOSFET, N-Channel, SUPERFET® V, FAST, 600 V, 27 A, 100 mΩ, TO-220F

Datasheet: MOSFET - Power, Single N-Channel, SUPERFET, FAST, TO220FP
Rev. 0 (144kB)
Product Overview
View Material Composition
Product Change Notification
The SUPERFET V MOSFET is the fifth generation high voltage super−junction (SJ) MOSFET family from ON Semiconductor. SUPERFET V delivers best−in−class FOMs (RDS(ON)·QG and RDS(ON)·EOSS) to improve not only heavy load but also light load efficiency. The 600 V SUPERET V series provides design benefits through reduced conduction and switching losses, while supporting extreme MOSFET dVDS/dt ratings at 120 V/ns. Consequently, the SUPERFET V MOSFET FAST series helps maximize system efficiency and power density.
Features   Benefits
     
  • Fast switching performance with robust body diode
 
  • Low switching loss and higher system reliability
  • Ultra Low Gate Charge (Typ. Qg = 46 nC)
 
  • Low switching loss
  • Low Time Related Output Capacitance (Typ. COSS(tr.) = 608 pF)
 
  • Low switching loss
  • 650 V @ TJ = 150°C
   
  • Typ. RDS(on) = 80 m Ω
   
  • 100% Avalanche Tested
   
  • RoHS Compliant
   
  • Internal Gate Resistance: 1.16 Ω
   
Applications   End Products
  • Telecommunication
  • Cloud system
  • Industrial
 
  • Telecom power
  • Server power
  • Solar / UPS
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTPF100N60S5H Active 
Pb-free
Halide free
NTPF100N60S5H, Power MOSFET, N-Channel, SUPERFET� V, FAST, 600 V, 27 A, 100 m?, TO-220F TO-220-3 FullPak 221D-03 NA Tube 1000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTPF100N60S5H  
Pb
H
 Active   
N-Channel
Single
600
4.3
4.3
27
179
100
46
2618
TO-220-3 FullPak
Case Outlines
221D-03   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.